BigDog - The Most Advanced Rough-Terrain Robot on Earth
bdSnow dm concept2 climb woods muddy ocu beach

BigDog is a rough-terrain robot that walks, runs, climbs and carries heavy loads. BigDog is powered by an engine that drives a hydraulic actuation system. BigDog has four legs that are articulated like an animal’s, with compliant elements to absorb shock and recycle energy from one step to the next. BigDog is the size of a large dog or small mule; about 3 feet long, 2.5 feet tall and weighs 240 lbs.

BigDog's on-board computer controls locomotion, processes sensors and handles communications with the user. BigDog’s control system keeps it balanced, manages locomotion on a wide variety of terrains and does navigation. Sensors for locomotion include joint position, joint force, ground contact, ground load, a gyroscope, LIDAR and a stereo vision system. Other sensors focus on the internal state of BigDog, monitoring the hydraulic pressure, oil temperature, engine functions, battery charge and others.

BigDog runs at 4 mph, climbs slopes up to 35 degrees, walks across rubble, climbs muddy hiking trails, walks in snow and water, and carries 340 lb load.

Development of the original BigDog robot was funded by DARPA. Work to add a manipulator and do dynamic manipulation was funded by the Army Research Laboratory's RCTA program.

To download a video of BigDog in action, click Here. More BigDog videos are available at www.YouTube.com/BostonDynamics.

For a paper that summarizes the BigDog program, click here, or for overview slides click here.