RHex - Devours Rough Terrain

RHex is a six-legged robot with inherently high mobility. Powerful, independently controlled legs produce specialized gaits that devour rough terrain with minimal operator input. RHex climbs in rock fields, mud, sand, vegetation, railroad tracks, telephone poles and up slopes and stairways.

RHex has a sealed body, making it fully operational in wet weather, muddy and swampy conditions. RHex's remarkable terrain capabilities have been validated in government-run independent testing. RHex is controlled remotely from an operator control unit at distances up to 700 meters. Visible/IR cameras and illuminators provide front and rear views from the robot.

Click here to view the RHex datasheet