MFE Spot Connected Gas Detection Solution

Collect atmospheric data remotely, monitor real-time conditions, and gain critical insights before workers enter a hazardous environment.

Spot and the Blackline Safety multi-gas detector integrated by MFE increases site visibility and lowers risk to personnel.

Features

Blackline Safety Multi-Gas Detector

Detects 20+ gases

Flexible Sensing

Supports up to four cartridges, with single-gas, multi-gas diffusion & multi-gas pump cartridge types

Reliable Communication

Cellular connectivity (4G/3G/2G)

Real-Time Monitoring

Real-time cloud data streaming

Blackline Safety Gas Detector Specifications

ENVIRONMENT

Ingress Protection

IP67

Operating Temp.

-20C to 55C

Storage Temp.

-30C to 60C

CERTIFICATIONS

Class I Division I

Groups A, B, C, D

ATEX / IECEx / UKCA

CE / RoHS

Put Spot & the Connected Gas Detection Solution to Work

Equipped with acoustic, thermal, visual, and gas sensing payloads, Spot provides situational awareness before personnel enter an area. Whether patrolling autonomously for routine checks, or manually operated for situational inspections, Spot with the Blackline Safety multi-gas detector integrated by MFE gathers data about site conditions and enables teams to make more informed decisions.

grid1

Energy & Natural Resources

grid2

Manufacturing

Ready to do more with Spot?

If you want to learn more about gas detection with Spot and Boston Dynamics solutions, reach out to our experts today.