Automate case picking with ease and efficiency. The Stretch® robot takes on the repetitive strain of high-volume picking and powers your facility’s most demanding shifts.
ON-DEMAND WEBINAR: Revolutionizing Logistics with Stretch
Improve order accuracy, drive predictable throughput, and phase out the physically demanding work with automated case picking. Stretch identifies, grasps, and stacks boxes, building palletized orders that are ready to be shipped to your customers.
Fully mobile with a compact footprint the size of a standard pallet, Stretch is made to work across the warehouse and integrate with your Warehouse Management System (WMS) via our Orbit™ software.
Stretch has an advanced vision system that makes all picking and placing decisions in real time, no pre-programming needed.
Designed to work under racking, Stretch can grasp cases from various angles and orientations, easily maneuvering to access boxes.
Stretch builds dense, stable pallets up to 1.8 meters (6 ft) tall with mixed height layers and a variety of SKUs.
With up to a 16 hour battery life, Stretch can work through two full shifts, recharging in under two hours with the Fast Charger.
Stretch works in a range of warehouse environments, handles a wide variety of cases, and works collaboratively with your people to keep operations moving smoothly.
Maximum Case Weight
Stretch's powerful arm can handle cases up to 50 pounds.
Towable Pallet Weight
A powerful helping hand, Stretch can tow up to 2,866 pounds.
Vertical Reach
With a reach of 10.5 feet, Stretch easily accesses cases up high.
Maximum Driving Speed
Stretch works at a steady, predictable rate with long runtime.
Contact our sales team to learn more about how you can implement the Stretch robot on your team.
•3 min read
Inside the Stretch Lab
•4 min read
Taking Mobile Case Handling Beyond the Container
•8 min watch
The Evolution of Stretch