The Spot GXP jumpstarts payload integration by providing several breakouts from Spot’s main payload port.
Designed to get you up and running quickly with standard power and communication options, this expansion payload regulates Spot’s battery power and provides several voltage options appropriate for connecting laptops, processors, radios, and sensors.
Power
5, 12, and 24V regulated power output
Ports
RJ45 standard ethernet adapter
Cabling
Protected cabling and sealed electronics
Motor Control
Support for hardware motor inhibition and hardware motor power interlock
Mounting
Mounts directly into rails for versatile placement
Dimensions
Length
50 mm (2.0 in)
Width
192 mm (7.6 in)
Height
67 mm (2.6 in)
Weight
430 g (0.9 lbs)
Connectivity
Power Breakout
12V/24V at 150W and 5V at 10W
Connectors
RJ45 and HD15
Hardware Sync
5V TTL PPS signal output
Environment
Ingress Protection
IP65
Operating Temperature
-20°C to 55°C
If you want to learn more about Spot GXP and our solutions, reach out to our experts today.