Spot Dock

The Spot Dock enables self-charging, expanding Spot’s capabilities as an autonomous remote inspection tool.

The Spot Dock supports longer data-collection missions and routine inspection tasks without operator interventions to swap batteries or recharge the robot.

Features

Automate

Spot can autonomously recharge as the nearest dock as needed

Simple

Send Spot to a dock at the push of a button with built-in dock detection

Remote

Use Orbit to send Spot to a dock from your desktop

Extend

Use multiple docks to extend the range of Spot’s autonomous missions

Specifications

DIMENSIONS

Length

1140 mm (44.9 in)

Width

414 mm (16.3 in)

Height

403 mm (15.9 in)

Mass/Weight

22.9 kg (50.5 lbs)

POWER

Input

90-277 VAC

Output

58V at 12A

Charge time

2-3.5 hours

ENVIRONMENT

Operating Temp

-20°C to 35°C

Shelter

Required

Lighting

Ambient light required

Mounting

Bolt/tie down locations provided

CONNECTIVITY

Gigabit

Ethernet passthrough to robot

CERTIFICATIONS

cTUVus

Certified to UL 1564 and CSA C22.2 No. 107.2

Get started with our autonomous remote inspection solution

The Spot Dock enables increased predictability and improved safety on your sites with enhanced remote and autonomous operations. Contact our team to learn more.