Explore our R&D with the world’s most dynamic humanoid robotRead More
Discover the past innovations that informed our current productsRead More
Meet the team behind the innovationsRead More
Learn how we develop and deploy robots to tackle industry’s toughest challengesRead More
Start your journey at Boston DynamicsRead More
Stay up to date with what we’ve been working onRead More
Discover the principles that guide our work and policiesRead More
The Spot Controller Base provides operators with everything they need to get started with Spot.
Simple and reliable, the Spot Controller Base uses the Samsung Galaxy Tab Active for basic navigation and can be combined with the Spot Controller Pro for advanced operation.
EASE OF USE
Intuitive touchscreen controls for navigation
COMPATIBLITY
Recommended tablet for operating Spot and guaranteed compatibility with the Spot App
AVAILABILITY
The tablet controller is included for customers in the US, EU, and UK customers only. Learn more.
DIMENSIONS
Length
213.8 mm (8.4 in)
Width
9.9 mm (.4 in)
Height
126.8 mm (5 in)
Mass/Weight
429g (1 lbs)
DISPLAY
Main Display Resolution
1920 x 1200
Main Display Size
8 in
POWER
Battery Life
Approximately 8 hrs
STORAGE
Internal Memory
4 GB RAM, 128 GB storage
External Memory
microSD (up to 1 TB) *not included
CONNECTIONS
Wi-Fi
802.11 a/b/g/n/ac/ax 2.4+5 GHz, HE80, MIMO, 1024-QAM
USB
USB 3.1 Gen 1
Bluetooth
Bluetooth v5.0
ENVIRONMENT
Ingress Protection
IP65
The tablet base is recommended for Spot operators performing simple navigation tasks. Contact sales to get started.