Fluke SV600

The Fluke SV600 acoustic imaging payload enables Spot to identify leaks and detect early indicators of bearing failures.

Use the Fluke SV600 to inspect industrial equipment for signs of inefficiencies and degradation.

Features

Audio

Sophisticated array of sound sensors

Visual

Integrated visual light camera

Onboard Processor

Classification, frequency, dB values, intensity, and event triggering

Protection

Roll cage for crash protection

Communications

Ethernet network communications

Power

Power Over Ethernet (POE)

Specifications

DIMENSIONS (SV600)

Length

170 mm (6.69 in)

Width

170 mm (6.69 in)

Depth

65 mm (2.56 in)

Weight

0.85 kg (1.7 lbs)

DIMENSIONS (MOUNTED, CAGE & RAIL ADAPTER)

Length

208.1 mm (8.19 in)

Width

302.2 mm (11.9 in)

Depth

106.9 mm (4.07 in)

Weight

3.7 kg (8.17 lbs)

DIMENSIONS (MOUNTED, CAGE & CORE I/O ADAPTER)

Length

208.1 mm (8.19 in)

Width

204.2 mm (8.04 in)

Depth

210.5 mm (8.29 in)

Weight

3.86 kg (8.5 lbs)

CAMERA

Resolution Video

720×1280

Aspect Ratio

4:3

Camera Resolution

720 p @ 30 fps

Field of View (FOV)

65° ±3°

MICROPHONES

Type

64 Digital MEMS

SNR

64 dB for 94 dB SPL, @ 1kHz, (A-Weighted @ 1 kHz)

Sensitivity

-26 dBFS ± 1.5 dB, at 1 kHz, 94 dB SPL

Acoustic Overload Point

120 dB SPL, at 1 kHz, <10% THD

ENVIRONMENT

Ingress Protection

IP54

Operating Temperature

-20 °C to 50 °C (4 °F to 122 °F)

DATA FORMATS

Audio

.wav

Pictures

.jpg, .png

Video

.mjpeg, .mp4

Data Messages

.json

Image Samples

Acoustic image of pneumatics on a tablet screen An acoustic image displayed on the Spot tablet controller

Putting the Fluke SV600 to work

Identify compressed air or gas leaks and detect early indicators of bearing failures.

grid1

Industrial Inspection

grid2

Leak Detection

grid3

Acoustic Vibration Sensing

Ready to do more with Spot?

If you want to learn more about the Fluke SV600 and our solutions, reach out to our experts today.