Atlas®

Atlas isn't just built for our world. It's built to transform it, revolutionizing industrial workspaces with unmatched strength and intelligent autonomy.

WEBINAR: Form & Function of Enterprise Humanoid Design

Meet the new industrial revolution

The world's most dynamic humanoid robot, Atlas is transforming enterprise applications. Built on decades of research and real-world experience, Boston Dynamics is delivering the new face of industrial automation.

 

Stop restructuring your workspace for your robots and start enabling flexible, predictable, and smart material handling with Atlas.

Deploy Seamlessly

Atlas requires minimal supervision for a range of material handling applications and supports barcode scanning and other workflow integrations.

Work Intelligently

Built with the latest advancements in AI, when one Atlas learns a new skill, that task can easily be deployed across your entire Atlas fleet.

Operate Continuously

Atlas autonomously navigates to a charging station and swaps out its own battery before getting right back on task.

Enterprise Intelligence

Orbit is your single source of truth: your tool to connect Atlas to MES, WMS, and other systems of record; to oversee Atlas' work and performance; and to review fleet metrics. 

 

Today, customers are supercharging their AI and enterprise data strategy with Orbit, and will be able to integrate Atlas into their existing Orbit platform.

A screenshot of the Orbit software showing several Atlas robots woroking in a facility

We're engineering a better robot

Every centimeter of Atlas is meticulously designed, manufactured, and calibrated as the world's first enterprise-grade, industrial humanoid robot. See more specifications.

High-Power-Icon-v2
High Power

Atlas is here to start working and stay working, with the strength and endurance to complete demanding tasks, and self-swappable batteries for continuous operation.

Battery Life 4 hours
Weight Capacity (Instant) 50 kg (110 lbs)
Weight Capacity (Sustained) 30 kg (66 lbs)
Dynamic-Icon-v2
Dynamic

Atlas learns new tasks quickly, adapts to dynamic environments, and works autonomously with minimal supervision.

DoF 56
Reach 2.3 m (7.5 ft)
Range of Motion Continuous
Lightweight-Icon
Human-Scale

Atlas is made to operate within the same workstations using the same equipment your staff does, with robust perception, intelligent safety systems, and workflow integrations.

Height 1.9 m (6.2 ft)
Weight 90 kg (198 lbs)
Sensing Tactile and 360° camera view
Autonomous-Icon-v2
Robust

Atlas is designed for reliability and serviceability, with a wide operating range for predictable performance even under the toughest conditions.

IP Rating IP67
Operating Temp -20° to 40°C (-4° to 104°F)
Several renders of Atlas paired with photos showing the robot's dynamic poses and capabilities

Your Journey to Atlas

From first steps to skilled fleets: Our goal is for every customer to see real value with Atlas, delivering feature-rich, autonomous material handling solutions. Boston Dynamics Atlas has already made impressive strides, backed by rigorous field testing, industry-leading AI, and years of experience deploying mobile robots into customer operations. Now we want to hear how Atlas can help you!

Our team will be in touch with qualified prospects to discuss how dynamic mobile robots can revolutionize your operations.

Prepare Icon
1. Prepare

Plan your application and get in touch

Evaluate icon
2. Evaluate

Assess your use case and workflow with our experts

Train Icon
3. Train

Coordinate "on the job" training and application specific skills

Adopt Icon
4. Adopt

Integrate Atlas into your workflows and realize value from day one

Electric Atlas First customer pilot Product version launches Atlas hits the road Customers integrate and scale

Commercial Vision

Electric Atlas

A new all electric Atlas robot made its debut, starting our journey to a commercial humanoid product.

Out of the Lab

First customer pilot

Atlas is already taking its first steps into a customer facility with Hyundai for field testing on real-world sequencing tasks.

Enterprise-Ready

Product version launches

Our latest iteration of the Atlas robot is built for enterprise applications, incorporating lessons learned from real-world testing and features to support safety, reliability, and ecosystem integrations.

Building Skills

Atlas hits the road

We will be engaging with select customers to build Atlas' skills for the next round of applications, including part sequencing, machine tending, order building, and more.

End-to-end Solutions

Customers integrate and scale

We will be scaling up our initial deployments and expanding with early adopter customers as Atlas becomes more widely available to add value for a wider range of customers.

The journey to Atlas starts today.

Get in touch to explore how your team can be ready for the future of industrial operations. We will be starting with a select number of early adopters, but we want to hear from you now. 

Featured resources

View All Resources arrow

Join our mailing list!

Sign up to receive the latest developments from Boston Dynamics