The Spot Dock enables self-charging, expanding Spot’s capabilities as an autonomous remote inspection tool.
The Spot Dock supports longer data-collection missions and routine inspection tasks without operator interventions to swap batteries or recharge the robot.
Automate
Spot can autonomously recharge as the nearest dock as needed
Simple
Send Spot to a dock at the push of a button with built-in dock detection
Remote
Use Orbit to send Spot to a dock from your desktop
Extend
Use multiple docks to extend the range of Spot’s autonomous missions
DIMENSIONS
Length
1140 mm (44.9 in)
Width
414 mm (16.3 in)
Height
403 mm (15.9 in)
Mass/Weight
22.9 kg (50.5 lbs)
POWER
Input
90-277 VAC
Output
58V at 12A
Charge time
2-3.5 hours
ENVIRONMENT
Operating Temp
-20°C to 35°C
Shelter
Required
Lighting
Ambient light required
Mounting
Bolt/tie down locations provided
CONNECTIVITY
Gigabit
Ethernet passthrough to robot
CERTIFICATIONS
cTUVus
Certified to UL 1564 and CSA C22.2 No. 107.2
The Spot Dock enables increased predictability and improved safety on your sites with enhanced remote and autonomous operations. Contact our team to learn more.