Spot Tablet Controller

The Spot Controller Base provides operators with everything they need to get started with Spot.

Simple and reliable, the Spot Controller Base uses the Samsung Galaxy Tab Active for basic navigation and can be combined with the Spot Controller Pro for advanced operation.

Features

EASE OF USE

Intuitive touchscreen controls for navigation

COMPATIBLITY

Recommended tablet for operating Spot and guaranteed compatibility with the Spot App

AVAILABILITY

The tablet controller is included for customers in the US, EU, and UK customers only. Learn more.

Specifications

DIMENSIONS

Length

213.8 mm (8.4 in)

Width

9.9 mm (.4 in)

Height

126.8 mm (5 in)

Mass/Weight

429g (1 lbs)

DISPLAY

Main Display Resolution

1920 x 1200

Main Display Size

8 in

POWER

Battery Life

Approximately 8 hrs

STORAGE

Internal Memory

4 GB RAM, 128 GB storage

External Memory

microSD (up to 1 TB) *not included

CONNECTIONS

Wi-Fi

802.11 a/b/g/n/ac/ax 2.4+5 GHz, HE80, MIMO, 1024-QAM

USB

USB 3.1 Gen 1

Bluetooth

Bluetooth v5.0

ENVIRONMENT

Ingress Protection

IP65

Get moving with Spot

The tablet base is recommended for Spot operators performing simple navigation tasks. Contact sales to get started.