1/6

Spot Tablet Controller Pro

Confidently maneuver Spot through any job. The tablet controller provides full-feature compatibility with Spot and the Spot Arm.

Joysticks, buttons, and bumpers extend tablet touch screen capabilities for a more fluid experience operating Spot.

Features

ERGONOMIC

Light weight, large buttons, and dual-joystick configuration for easy and comfortable robot operation

DURABLE

Recessed, sealed joysticks and a locked-in ethernet port to withstand regular wear and tear

EXTENDED RANGE

Plastic body allows long-distance Wi-Fi reach and sleep mode prevents battery draw

CONNECTED

Thoughtfully designed ports support data pass thru and screen mirroring without removing the tablet from the controller

Specifications

DIMENSIONS

Length

339 mm

Width

46 mm

Height

140 mm

Mass/Weight

496g (1.1 lbs) excluding tablet

POWER

Charge Time

1.5-2 hrs

Battery Life

4.5 hrs

ENVIRONMENT

Ingress Protection

Rain and dust resistant

Wi-Fi Range

400+ ft in uncluttered environments

CONNECTIVITY

Ports

Ethernet RJ45
USB-C (supports fast charging, data pass-thru, screen mirroring via HDMI)
SD card slot

Expansion Modules

Integrated Rajant DX2
ODU connector for Persistent Systems radio

Interface Controls

2 joysticks
1 directional pad
4 ABXY buttons
2 bumper buttons

Get moving with enhanced controls

The Tablet Controller Pro is recommended for Spot operators performing complex manipulation tasks. Contact sales to get started.