Confidently maneuver Spot through any job. The tablet controller provides full-feature compatibility with Spot and the Spot Arm.
Joysticks, buttons, and bumpers extend tablet touch screen capabilities for a more fluid experience operating Spot.
ERGONOMIC
Light weight, large buttons, and dual-joystick configuration for easy and comfortable robot operation
DURABLE
Recessed, sealed joysticks and a locked-in ethernet port to withstand regular wear and tear
EXTENDED RANGE
Plastic body allows long-distance Wi-Fi reach and sleep mode prevents battery draw
CONNECTED
Thoughtfully designed ports support data pass thru and screen mirroring without removing the tablet from the controller
DIMENSIONS
Length
339 mm
Width
46 mm
Height
140 mm
Mass/Weight
496g (1.1 lbs) excluding tablet
POWER
Charge Time
1.5-2 hrs
Battery Life
4.5 hrs
ENVIRONMENT
Ingress Protection
Rain and dust resistant
Wi-Fi Range
400+ ft in uncluttered environments
CONNECTIVITY
Ports
Ethernet RJ45 USB-C (supports fast charging, data pass-thru, screen mirroring via HDMI) SD card slot
Expansion Modules
Integrated Rajant DX2 ODU connector for Persistent Systems radio
Interface Controls
2 joysticks 1 directional pad 4 ABXY buttons 2 bumper buttons
The Tablet Controller Pro is recommended for Spot operators performing complex manipulation tasks. Contact sales to get started.