The Fluke SV600 acoustic imaging payload enables Spot to identify leaks and detect early indicators of bearing failures.
Use the Fluke SV600 to inspect industrial equipment for signs of inefficiencies and degradation.
Audio
Sophisticated array of sound sensors
Visual
Integrated visual light camera
Onboard Processor
Classification, frequency, dB values, intensity, and event triggering
Protection
Roll cage for crash protection
Communications
Ethernet network communications
Power
Power Over Ethernet (POE)
DIMENSIONS (SV600)
Length
170 mm (6.69 in)
Width
Depth
65 mm (2.56 in)
Weight
0.85 kg (1.7 lbs)
DIMENSIONS (MOUNTED, CAGE & RAIL ADAPTER)
208.1 mm (8.19 in)
302.2 mm (11.9 in)
106.9 mm (4.07 in)
3.7 kg (8.17 lbs)
DIMENSIONS (MOUNTED, CAGE & CORE I/O ADAPTER)
204.2 mm (8.04 in)
210.5 mm (8.29 in)
3.86 kg (8.5 lbs)
CAMERA
Resolution Video
720×1280
Aspect Ratio
4:3
Camera Resolution
720 p @ 30 fps
Field of View (FOV)
65° ±3°
MICROPHONES
Type
64 Digital MEMS
SNR
64 dB for 94 dB SPL, @ 1kHz, (A-Weighted @ 1 kHz)
Sensitivity
-26 dBFS ± 1.5 dB, at 1 kHz, 94 dB SPL
Acoustic Overload Point
120 dB SPL, at 1 kHz, <10% THD
ENVIRONMENT
Ingress Protection
IP54
Operating Temperature
-20 °C to 50 °C (4 °F to 122 °F)
DATA FORMATS
.wav
Pictures
.jpg, .png
Video
.mjpeg, .mp4
Data Messages
.json
Identify compressed air or gas leaks and detect early indicators of bearing failures.
If you want to learn more about the Fluke SV600 and our solutions, reach out to our experts today.