The Persistent Systems MPU5 Radio Kit enables point to point communications between Spot and its operator.
Deploy Spot quickly and easily through a secure network with no infrastructure required.
Connectivity
Creates a powerful, secure network anywhere
Range
Able to mesh if a wider network is needed
Frequency
Radios support 2.4 GHz
Mounting
Easy to mount on the robot and clip onto the operator’s belt or vest
Easy Set Up
Comes with default settings to run on Spot out of the box
SPOT MOUNTED RADIO
Length (with antennas
380 mm (15.0 in)
Length (without antennas)
208 mm (8.2 in)
Width
190 mm (7.5 in)
Height
70 mm (2.8 in)
Mass/Weight
1.8 kg (3.9 lbs)
4 x M5x8 screw
OPERATOR RADIO
Length (with antennas and battery)
390 mm (15.4 in)
Length (without antennas and battery)
140 mm (5.5 in)
Depth
40 mm (1.6 in)
Total Mass/Weight (with antennas and battery)
1.1 kg (2.4 lbs)
Belt clip
RADIO TRANSMISSION DETAILS
Model
Persistent Systems MPU5 RF-2150
Frequency Range
2412 – 2462 MHz
RF Modulation
OFDM (64QAM, 16QAM, QPSK, BPSK)
Antenna Chains
3 Independent RF Chains
TX/RX Operating Modes
All MIMO modes from SISO to 3×3
Channel Bandwidth
5, 10, and 20 MHz
Peak TCP Throughput
150 Mbps at 20 MHz Channel
Configured Transmit Power
.955W
ENVIRONMENT
IP Rating
IP68
Storage Temperature
-40°C to 70°C
Operating Temperature
-20°C to 45°C
Put the Persistent Systems MPU5 Radio Kit to work and extend your communications range to ensure reliable teleoperation even in the toughest conditions.
If you want to learn more about the Persistent Systems MPU5 Radio Kit and our solutions, reach out to our experts today.