Spot CORE I/O

Spot CORE I/O enhances both the computation and communications available on the Spot platform.

Easily configure inputs such as sensors, cameras, and other devices to Spot and process data collected into actionable insights.

Features

Compute

Compact CPU and GPU with customizable inputs and outputs

Cabling

Easy cable sealing to maintain IP54 rating

Ports

RJ45 standard ethernet adapter

Power

5, 12, and 24V regulated power output

Data Analysis

Comes with sample computer vision model

Spot EAP 2

Option to add lidar for enhanced autonomy

Modem

Built-in 5G/LTE modem with CBRS support for private networks and option to use AT&T’s public network

Specifications

DIMENSIONS

Length

224 mm (8.8 in)

Width

173 mm (6.8 in)

Height (with antenna)

246 mm (9.7 in)

Height (without antenna)

64 mm (2.5 in)

Mass/Weight (with antenna)

2.8 kg (6.3 lbs)

Mass/Weight (without antenna)

1.4 kg (3.2 lbs)

SECURITY

Disk Encryption

SSD encrypted with standard LUKS technology

Network Encryption

Connections encrypted with TLS 1.2 and 1.3

Authentication

Access to services restricted to authenticated users

Secure Boot

Tamper-proof filesystem with hardware root of trust

Firmware Verification

Firmware updates must be cryptographically signed

CONNECTIVITY AND STORAGE

5G/LTE

User-installable SIM card

Ethernet

GbE interface, unmanaged 2 port Ethernet switch for additional connectivity

Storage

512GB SSD*

USB 3.1

2x USB 3.1 ports with support for 4.5W

USB-C

1x USB-C port with support for 50W power delivery and video out

SD Card

1x SD card slot

Other Connections

E-Stop interface PPS output GPIO (Configurable to PWM output) I2C Ports

Power Outputs

48V or robot battery voltage for Spot Explorer models 24V, 50W 12V, 50W 5V, 30W

MODEM SUPPORTED BANDS (TELIT FN980)

Regions

North America, EMEA, APAC

5G FR1

n1, n2, n3, n5, n7, n8, n12† , n20, n25, n28, n38, n40, n41, n48, n66, n71, n77, n78, n79

LTE

1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 18, 19, 20, 25, 26, 28, 29DL, 30, 32, 34, 38, 39, 40, 41, 42, 43† , 46(LAA) 48(CRS), 66, 71

WCDMA

1, 2, 3, 4, 5, 6, 8, 9, 19

PROCESSING (JETSON XAVIER NX)

CPU

6-core NVIDIA Carmel ARM V8.2 64-bit CPU with 6MB Lw + 4MB L3 cache

GPU

384-core NVIDIA Volta GPU with 48 Tensor cores

Memory

16GB 128-bit LPDDR4x at 51.2 GB/s

ENVIRONMENT

Storage Temperature

-40 to 70°C

Operating Temperature

-20 to 55°C

Ingress Protection

IP54

Ready to do more with Spot?

If you want to learn more about Spot CORE I/O and our solutions, reach out to our experts today.