Spot EAP 2 enhances the autonomy, computation, and communications available on the Spot platform.
Improve Spot’s autonomous navigation with lidar providing a sensing range up to 100 meters. Easily configure inputs such as sensors, cameras, and other devices and process data collected into actionable insights.
Extended Mapping
Lidar enhances autonomy by mapping 100m around Spot
Power
5, 12, and 24V regulated power output
Ports
RJ45 standard ethernet adapter
Cabling
Easy cable sealing to maintain IP54 rating
Spot CORE I/O
Option for built-in 5G/LTE modem with CBRS support for private networks and option to use AT&T’s public network
LIDAR
Model
Velodyne VLP-16
Sensor
16 Channels
Measurement Range
100 m
Range Accuracy
Up to ±3 cm
Field of View (vertical)
+15.0° to -15.0° (30°)
Angular Resolution (vertical)
2.0°
Field of View (horizontal)
360°
Angular resolution (horizontal/azimuth)
0.1° – 0.4°
Rotation Rate
5 Hz – 20 Hz
Laser Product
Class 1 eye-safe per IEC 60825-1:2007 & 2014
Laser Wavelength
903 nm
8 W
Voltage
9-18 V
Other
Integrated web server for monitoring and configuration
DIMENSIONS
Length
224 mm (8.8 in)
Width
173 mm (6.8 in)
Height (with antenna)
246 mm (9.7 in)
Height (without antenna)
64 mm (2.5 in)
Mass/Weight (with antenna)
3.6 kg (7.9 lbs)
Mass/Weight (without antenna)
3.1 kg (6.8 lbs)
ENVIRONMENT
Storage Temperature
-40 to 70°C
Operating Temperature
-20 to 55°C
Ingress Protection
IP54
If you want to learn more about Spot EAP 2 and our solutions, reach out to our experts today.