Spot GXP

The Spot GXP jumpstarts payload integration by providing several breakouts from Spot’s main payload port.

Designed to get you up and running quickly with standard power and communication options, this expansion payload regulates Spot’s battery power and provides several voltage options appropriate for connecting laptops, processors, radios, and sensors.

Features

Power

5, 12, and 24V regulated power output

Ports

RJ45 standard ethernet adapter

Cabling

Protected cabling and sealed electronics

Motor Control

Support for hardware motor inhibition and hardware motor power interlock

Mounting

Mounts directly into rails for versatile placement

Specifications

Dimensions

Length

50 mm (2.0 in)

Width

192 mm (7.6 in)

Height

67 mm (2.6 in)

Weight

430 g (0.9 lbs)

Connectivity

Power Breakout

12V/24V at 150W and 5V at 10W

Connectors

RJ45 and HD15

Hardware Sync

5V TTL PPS signal output

Environment

Ingress Protection

IP65

Operating Temperature

-20°C to 55°C

Ready to do more with Spot?

If you want to learn more about Spot GXP and our solutions, reach out to our experts today.