Build Orders with Power & Precision

Automate case picking with ease and efficiency. The Stretch® robot takes on the repetitive strain of high-volume picking and powers your facility’s most demanding shifts.

ON-DEMAND WEBINAR: Revolutionizing Logistics with Stretch

Case Picking with Strength & Intelligence

Improve order accuracy, drive predictable throughput, and phase out the physically demanding work with automated case picking. Stretch identifies, grasps, and stacks boxes, building palletized orders that are ready to be shipped to your customers.

A graphic showing a case pick workflow

Smart Automation for Seamless Integration

Fully mobile with a compact footprint the size of a standard pallet, Stretch is made to work across the warehouse and integrate with your Warehouse Management System (WMS) via our Orbitsoftware. 

Dynamic Sensing Icon (1)
Perception

Stretch has an advanced vision system that makes all picking and placing decisions in real time, no pre-programming needed.

Mobile manipulation icon
Flexibility

Designed to work under racking, Stretch can grasp cases from various angles and orientations, easily maneuvering to access boxes.

Change-Detection-Icon
Precision

Stretch builds dense, stable pallets up to 1.8 meters (6 ft) tall with mixed height layers and a variety of SKUs.

Dynamic Sensing Icon (3)
Capacity

With up to a 16 hour battery life, Stretch can work through two full shifts, recharging in under two hours with the Fast Charger.

Stretch robot with arm fully extended holding a box
Robot reaching industrial arm under racking

Stretch for Case Pick

Stretch works in a range of warehouse environments, handles a wide variety of cases, and works collaboratively with your people to keep operations moving smoothly.

23kg

Maximum Case Weight

Stretch's powerful arm can handle cases up to 50 pounds.

1300kg

Towable Pallet Weight

A powerful helping hand, Stretch can tow up to 2,866 pounds.

3.2m

Vertical Reach

With a reach of 10.5 feet, Stretch easily accesses cases up high.

2m/s

Maximum Driving Speed

Stretch works at a steady, predictable rate with long runtime.

Get Started with Stretch Today

Contact our sales team to learn more about how you can implement the Stretch robot on your team.

Featured resources

View All Resources arrow