Spot Cam+

The Spot Cam+ payload turns Spot into a powerful inspection tool with purpose-built cameras.

Use Spot Cam+ to get eyes on remote or hazardous environment while focusing on inspection details that matter.

Features

Spherical Camera

360 x 170° view

Ports

USB port available for saving image data

Camera Type

Pan-tilt-zoom (PTZ) camera with 30x optical zoom

Cabling

Protected cabling and sealed electronics

Lighting

Four pairs of LEDs provide illumination in dark environments

Mounting

Configuration options for front or rear mounting

Specifications

Dimensions

Length

334 mm (13.1 in)

Width

203 mm (8.0 in)

Height (Front Mount)

330 mm (13.0 in)

Height (Rear Mount)

400 mm (15.7 in)

Weight (Front Mount)

6.5 kg (14.3 lbs)

Weight (Rear Mount)

7.0 kg (15.3 lbs)

360° Camera

Field of View (FoV)

360 x 170°

Video Frame Rate

Variable*

Video Streaming

Yes

Resolution

10MP

Image Size

9600×4800

Lens Focal Length

2.16 mm

Lens Aperture

F2.0

PTZ Camera

Range of Motion

170°/sec

Tilt Range

-30 to 270°

Resolution

2MP, 1080p resolution video, 30x zoom

Environment

Ingress Protection

IP65

Operating Temperature

-20°C to 45°C

Image Samples

Putting Spot Cam+ to work

Understand the state of your assets, equipment, and facilities in real time. Capture high-quality images, detect anomalies, and see the difference Spot can make in your opertions.

grid1

Inspection

grid2

Gauge Reading

grid3

Facility Management

grid4

Research & Development

Ready to do more with Spot?

If you want to learn more about Spot Cam+ and our solutions, reach out to our experts today.