Spot Cam 2

The second generation Spot Cam payload turns Spot into a powerful inspection tool with purpose-built cameras.

Use Spot Cam to get eyes on remote or hazardous environment while focusing on inspection details that matter.

Features

Spherical Camera

360 x 135° view

Camera Type

Pan-tilt-zoom (PTZ) camera with 25x optical zoom

Cabling

Protected cabling and sealed electronics

Lighting

Eight LED lights provide illumination in dark environments

Mounting

Configuration options for front or rear mounting

Specifications

Dimensions

Length

22 cm (8.7 in)

Width

25 cm (9.8 in)

Height (Stowed)

27 cm (10.6 in)
33 cm (13 in) with riser

Height (Maximum)

41 cm (16.1 in)
47 cm (18.5 in) with riser

Weight (Front Mount)

3.5 kg (20.9 lbs)

360° Camera

Field of View (FoV)

360 x 135°

Video Frame Rate

30fps

Video Streaming

Yes

Resolution

3000 x 1500 px

File Size

2-8MB or higher

PTZ Camera

Pan Range

360° continuous rotation

Tilt Range

-30 to 90°

Resolution

4k, 25x zoom

IR Camera

Scene Dynamic Range

Up to 500°C (low gain)

Video Frame Rate

9fps

FoV

50°

Image Resolution

640 x 480 px

Accuracy

Radiometric ±5°C or less

Environment

Ingress Protection

IP65

Operating Temperature

-20°C to 55°C

Image Samples

A thermal anomaly displayed in Orbit An operator uses a tablet controller to take a thermal image of motors

Putting Spot Cam+ to work

Understand the state of your assets, equipment, and facilities in real time. Capture high-quality images, detect anomalies, and see the difference Spot can make in your opertions.

grid1

Inspection

grid2

Incident Response

grid3

Facility Management

grid4

Research & Development

Ready to do more with Spot?

If you want to learn more about Spot Cam and our solutions, reach out to our experts today.