Explore our R&D with the world’s most dynamic humanoid robotRead More
Discover the past innovations that informed our current productsRead More
Meet the team behind the innovationsRead More
Learn how we develop and deploy robots to tackle industry’s toughest challengesRead More
Start your journey at Boston DynamicsRead More
Discover the ethical principles that guide our work and policiesRead More
Stay up to date with what we’ve been working onRead More
The Spot CAM+ payload turns Spot into a powerful inspection tool with purpose-built cameras.
Use Spot CAM+ to get eyes on remote or hazardous environment while focusing on inspection details that matter.
Spherical Camera
360 x 170° view
Ports
USB port available for saving image data
Camera Type
Pan-tilt-zoom (PTZ) camera with 30x optical zoom
Cabling
Protected cabling and sealed electronics
Lighting
Four pairs of LEDs provide illumination in dark environments
Mounting
Configuration options for front or rear mounting
Dimensions
Length
334 mm (13.1 in)
Width
203 mm (8.0 in)
Height (Front Mount)
330 mm (13.0 in)
Height (Rear Mount)
400 mm (15.7 in)
Weight (Front Mount)
6.5 kg (14.3 lbs)
Weight (Rear Mount)
7.0 kg (15.3 lbs)
360° Camera
Field of View (FoV)
360 x 170°
Video Frame Rate
Variable*
Video Streaming
Yes
Resolution
10MP
Image Size
9600×4800
Lens Focal Length
2.16 mm
Lens Aperture
F2.0
PTZ Camera
Range of Motion
170°/sec
Tilt Range
-30 to 270°
2MP, 1080p resolution video, 30x zoom
Environment
Ingress Protection
IP65
Operating Temperature
-20°C to 45°C
Understand the state of your assets, equipment, and facilities in real time. Capture high-quality images, detect anomalies, and see the difference Spot can make in your opertions.
If you want to learn more about Spot CAM+ and our solutions, reach out to our experts today.