Spot® - The Agile Mobile Robot

Automate sensing and inspection, capture limitless data, and explore without boundaries.

WEBINAR: From Unboxing to ROI - Steps for a Scalable Customer Journey

Trusted by industry-leading organizations around the world

bp logo
National Grid logo
gfs-logo
Turner Construction logo
wood-side
Virginia Tech College of Engineering logo

Your teammate, your tool

Spot is changing how organizations monitor and operate their sites, ensure the safety of their teams, and make data-driven decisions. Put Spot's unprecedented agility and advanced autonomy to work and extend the reach of your team.

Robotics for safer, more predictable operations

With 360° perception and athletic intelligence, we solved the tough robotics challenges out of the box so you can make your operations more resilient.

The Spot robot performs inspections at an electric utility
spot-thermal-camera electric utility

Redefine your day-to-day with Spot

From factory floors to construction sites to research labs and beyond, Spot works so your team can excel. As a dynamic sensing platform, Spot provides valuable insights into routine operations, site health, or potentially hazardous situations. With Spot, your team can focus on the things that matter most, while staying out of harm's way.

Spot walks through a food and beverage factory equipped for industrial inspection
Simple

Spot is easy to use and intuitive to learn, making it quick to deploy for both manual operations and autonomous missions. You can generate immediate value for your organization with pre-configured packages for inspection, research, and hazardous response. Or, if you want to think out-of-the box, Spot's 14kg of payload capacity, robust API, and comprehensive documentation allow you to equip it for your specific needs no matter your application.

Spot stands up from a docking station, while a second Spot autonomously recharges
Scalable

Whether you are operating one Spot or an entire fleet, from six feet or six hundred miles away, we offer the complete solution for an enterprise deployment. Our software helps you manage your fleet and makes your data accessible in one place, with flexible communication options to keep you connected and informed. Boston Dynamics' support and service teams are available with training and resources to jumpstart your journey with Spot and enable ongoing success.

Spot underground in a mine with lidar and other payloads for navigation and inspection
Reliable

Extensive testing in the lab and field has created a robot that you can trust to work day-in and day-out. Spot can operate without interventionsautonomously charging, dynamically replanning around new obstacles, and self-righting if it falls. With over 1,500 robots in customer hands today, you can rest assured that Spot is a dependable coworker that delivers consistent results.

Industries

Manufacturing

Set Spot up for autonomous inspections to power your predictive maintenance program and create digital twins of your facilities.

Learn More

Industries

Energy & Natural Resources

Plan and create autonomous operator rounds, monitor remote facilities, or perform inspections in energized, radioactive, or otherwise hazardous areas.

Learn More

Industries

Academia & Education

Jumpstart research and education with Spot as a flexible platform to develop novel applications.

Learn More

Industries

Government

Reduce the risk to personnel by enabling operators to remotely investigate, assess, and de-escalate tense or hazardous situations.

Learn More

Industries

Construction

Monitor progress on construction sites, create digital twins, and compare as-built conditions.

Learn More
Spot conducts inspection rounds in an automotive plant
Spot walks away from camera on a grated walkway
2 Spot robots sitting down with custom autonomy and research payloads
Spot equipped with a robot arm in a fire station
Spot walks through rebar framing on a construction site
close up of Spot with Spot CAM+ at Woodside Energy
Spot using a laser scanning payload to complete work for Acciona
Spot on subway tracks conducting inspections for RATP

Every 12 hours, we follow the same path through the plant, and we're assessing situational awareness…Spot is going to capture things we may not notice or that we're not always around to see.

Christopher Phillips

Production Technician, Woodside

View Case Study

We can really benefit from the robot all throughout the day. The technology is there, the technology works, and now it is more about getting the industry to come together around it. Our clients are demanding this type of innovation.

Carlos Crespo

Robotics and AI Skill Center Manager, Acciona

View Case Study

We have more than 35,000 civil works components to check and maintain...But some of them are very hard to reach and can be even dangerous to inspect for the maintenance team. It became obvious to use Spot to help operators complete their mission.

William Niepceron

Business Manager, RATP Infrastructures

View Case Study

Equip Spot for success

Extend Spot's reach, range, and capabilities with additional payloads and software options from Boston Dynamics and our partner ecosystem. 

Scale your Spot fleet with Orbit

Orbit is a window into your robotic world—a unified ecosystem to manage your facility, Spot fleet, and industrial inspections. Get real-time visibility and analytics about equipment health and access your robots from anywhere. 

A woman views alerts overlaid on a facility map in Orbit
An over-the-shoulder view of the Spot tablet shows Spot's semi-autonomous manipulation capabilities

Extend Spot's reach

Add onto Spot to get the job done. The Spot Arm allows the robot to physically manipulate objects around it, while our flexible payload platform enables you to integrate even more sensors, communications, and computational power.

Spot Specifications

Learn more about what makes Spot run: take a closer look at our specifications.

DIMENSIONS

Length

1100 mm (43.3 in )

Width

500 mm (19.7 in)

Height (Sitting)

191 mm (7.5 in)

Default Height (Walking)

610 mm (24.0 in)

Max Height (Walking)

700 mm (27.6 in)

Min Height (Walking)

520 mm (20.5 in)

Net Mass/Weight (Spot with battery)

32.7 kg (72.1 lbs)

LOCOMOTION

Max Speed

1.6 m/s

Max Slope

±30°

Max Step Height

300 mm (11.8 in)

ENVIRONMENT

Ingress Protection

IP54

Operating Temp.

-20°C to 55°C

TERRAIN SENSING

Horizontal Field of View

360°

Range

4 m (13 ft)

Lighting

> 2 Lux

Collision avoidance

maintains set distance from stationary obstacles

CONNECTIVITY

WiFi

2.4GHz / 5GHz b/g/n

Ethernet

BATTERY

Battery Capacity

564 Wh

Average Runtime*

90 mins

Standby Time

180 mins

Recharge Time

60 mins

Length

324 mm (12.8 in)

Width

168 mm (6.6 in)

Height

93 mm (3.7 in)

Mass/Weight

5.2 kg (11.5 lbs)

 

*Runtime may vary depending on payloads and environmental factors

PAYLOAD MOUNTING

Max Weight

14 kg (30.9 lbs)

Mounting Area

850 mm (L) x 240 mm
(W) x 270 mm (H)

Mounting Interface

M5 T-slot rails

Connector

DB25 (2 ports)

Power Supply

Unregulated DC 35-58.8V,
150W per port

Integration

Available software API
and hardware interface
control document

Spot robot front close-up
Start building tomorrow's solutions today.

Have a question about our robots? Reach out to our team.