Rajant Kinetic Mesh Radio Kit

The Rajant Kinetic Mesh Radio Kit quickly establishes a robust network to teleoperate Spot in lieu of WiFi on site.

Deploy Spot quickly and easily within an isolated network, with no infrastructure required.

Features

Range

Radio coverage up to 200,000 sqft (~250ft radius per radio indoors)

Communications

Radios support dual band 2.4 GHz and 5.8 GHz

Mounting

Easy to mount on top of Spot, Spot EAP, or Spot CORE

Set Up

Comes with default settings to run on Spot out of the box

Specifications

RAJANT ES1 BREADCRUMB

Wireless Options

2.4 GHz or 5.8 GHz

Antenna Connector

(2) Type N (female)

Frequency1

2402 — 2482 MHz (2.4 GHz) U-NII-1: 5150 — 5250 MHz (5.8 GHz) U-NII-2A: 5250 — 5350 MHz (5.8 GHz) U-NII-2C: 5470 — 5725 MHz (5.8 GHz) U-NII-3: 5725 — 5850 MHz (5.8 GHz)

Modulation

DSSS (2.4 GHz), CCK (2.4 GHz), OFDM (2.4 or 5.8 GHz)

Max. Physical Layer Data Rate

300 Mbps (throughput varies)

Max. RF Transmit Power2

29 dBm ± 2 dB

Receive Sensitivity

Varying between -93 dBm ± 2 dB and -72 dBm ± 2 dB

NETWORK + SECURITY

Network Functionality

VLAN and QoS support; Access Point; Bridge; Gateway; DHCP; NAT and Port Forwarding; Automatic Protocol Tunneling (APT)

Security

• Multiple cryptographic options, including NSA Suite B algorithms (implementation not certified). For information on models with full Suite B certification, contact Boston Dynamics. • Separately configurable data and MAC address encryption via AES256-GCM, AES192-GCM, AES128-GCM, AES256-CTR, AES192- CTR, AES128-CTR, XSalsa20, XSalsa20/12, and XSalsa20/8. • Configurable per-hop, per-packet authentication between BreadCrumbs via AES256-GMAC, AES192-GMAC, AES128- GMAC, HMAC-SHA512, HMAC-SHA384, HMAC-SHA256, HMACSHA224, HMAC-SHA1, and Poly-1305-AES. • Supports IEEE 802.11i: AES-CCMP and TKIP encryption, WPA Personal/Enterprise, WPA2-Personal/Enterprise, 802.1x; 64/128-bit WEP; Access Control Lists; Compatible with Layer-2 and Layer-3 client/server and peer-to-peer security solutions; Compatible with Harris SecNet 54® encryption.

INPUT / OUTPUT

Ethernet

(1) 10/100/1000 Mbps IEEE 802.3, RJ-45, auto MDI/MDIX

USB

USB port for firmware upgrades, and for GPS device add-on (through adapter cable)

LED

Status LED

Switch

LED Configuration / Zeroize Keys and Restore Factory Defaults (through optional adapter cable)

Extend Spot’s Reach

Put the Rajant Kinetic Mesh Radio Kit to work anywhere you need to deploy quick, reliable communications—from pilots to full scale operations. .

grid1

Inspection

grid2

Site Management

grid3

Research & Development

Ready to do more with Spot?

If you want to learn more about Rajant Kinetic Mesh Radio Kit and our solutions, reach out to our experts today.